IESNA:LM-63-2002
[TEST]P948117
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-735-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12894
TILT=NONE
78 -1 1 37 41 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1785.4 2017.2 2248.2 2443.6 2592.8 2683.4 2750.1 2819.3 2885.1 2960.6
3053 3152.4 3275.9 3410.9 3579.7 3820.4 4152.6 4602.1 5195.4 5954.9
6938.2 8116.9 9209.5 9843.7 9722.9 8792 7067 5127 3290.1 2338.8
1614 1011.7 563.2 122.6 0 0 0
1785.4 1982.6 2192.2 2362.8 2489.8 2573.3 2631 2694.1 2760.7 2829.1
2915.3 3018.3 3138.2 3271.5 3431.4 3641 3922.6 4294.7 4770.9 5432.6
6295.1 7123 7528.9 7389.5 6900 6079.3 4786 3238.6 1749 1033
569.4 254.9 98.6 12.4 0 0 0
1785.4 1962.2 2124.7 2243.7 2333.5 2387.6 2425.8 2475.6 2519.1 2560.9
2619.5 2697.7 2790 2878.9 2973.9 3090.3 3227.1 3391.4 3593 3794.7
3855.9 3653.4 3140.9 2539.5 1869.8 1297.8 916.7 661.8 464.6 334
225.6 135 75.5 33.8 6.2 0 0
1785.4 1911.5 2032.3 2121.2 2172.7 2199.3 2218 2226 2220.7 2200.2
2170 2154 2136.3 2093.6 2000.4 1867.1 1728.6 1596.2 1482.5 1405.2
1366.1 1330.6 1281.8 1199.2 1136.1 1087.2 936.2 758.6 501 350.9
250.5 174.1 115.5 49.7 7.1 0 0
1785.4 1860.9 1948 2013.7 2049.2 2058.1 2037.7 1982.6 1893.8 1778.3
1653.9 1553.6 1487.8 1447.9 1415.9 1368.8 1301.3 1236.5 1185.8 1159.2
1159.2 1166.3 1168.1 1161 1108.6 993.1 870.5 788.8 664.4 533.8
387.3 254 138.6 54.2 3.6 0 0
1785.4 1820 1861.8 1909.8 1944.4 1940.9 1893.8 1802.3 1691.3 1587.3
1501.2 1439.9 1404.3 1377.7 1346.6 1298.6 1231.1 1149.4 1069.5 1006.4
972.6 977.1 1004.6 1023.3 1016.2 985.1 917.6 808.3 686.6 572
464.6 365.1 265.6 154.6 66.6 0 0
1785.4 1765 1778.3 1812.1 1849.4 1867.1 1839.6 1779.2 1711.7 1651.3
1590 1520.7 1448.8 1378.6 1310.2 1238.2 1159.2 1075.7 996.6 931.8
874 825.2 783.4 756.8 748.8 746.1 731.9 700 644.9 567.6
437.9 300.2 166.1 87.9 32 0 0
1785.4 1728.6 1695.7 1702.8 1757 1826.3 1880.5 1884.9 1846.7 1786.3
1716.1 1632.6 1535.8 1433.7 1336.8 1244.5 1156.5 1071.2 994.9 935.3
891.8 863.4 840.3 811.9 768.3 700 628.9 577.4 531.2 479.7
412.2 318.9 205.2 119 39.1 0 0
1785.4 1685 1608.6 1597.1 1650.4 1784.5 1928.4 1995.9 1975.5 1899.1
1807.6 1714.3 1615.7 1506.5 1397.2 1290.6 1190.3 1097.9 1017.1 954.9
907.8 874.9 861.6 852.7 833.2 790.6 739 680.4 620.9 551.6
467.2 364.2 268.3 168.8 55.1 0 0
1785.4 1643.3 1528.7 1471.8 1499.4 1634.4 1832.5 1991.5 2029.7 1963.1
1852 1745.4 1646.8 1543.8 1441.6 1339.5 1238.2 1139.6 1053.5 987.7
932.7 896.3 869.6 858.1 841.2 810.1 765.7 715.9 661.8 601.4
517.9 411.3 302 166.1 51.5 1.8 0
1785.4 1606 1479.8 1405.2 1415.9 1536.7 1719.7 1879.6 1969.3 1944.4
1851.1 1745.4 1646.8 1549.1 1453.2 1357.3 1257.8 1160.1 1074.8 1002.8
941.6 899.8 868.7 850.1 830.5 795 742.6 685.7 628.9 562.3
479.7 371.3 270 143.9 39.1 0 0
1785.4 1598.9 1448.8 1344.8 1325.3 1405.2 1548.2 1711.7 1820 1830.7
1773 1683.3 1594.4 1511.8 1430.1 1342.2 1249.8 1156.5 1070.4 996.6
933.6 888.3 849.2 813.6 771 707.9 620 517.9 421.9 342.9
264.7 176.8 107.5 54.2 4.4 0 0
1785.4 1555.3 1370.6 1224.9 1153 1156.5 1201.8 1263.1 1312 1337.7
1337.7 1305.7 1264.9 1221.4 1173.4 1122.8 1073 1018.8 954 887.4
823.4 750.6 675.1 609.3 542.7 453 364.2 299.3 247.8 197.2
144.8 89.7 41.7 11.5 0 0 0
1785.4 1523.4 1311.1 1134.3 1025.1 978 962.9 961.1 955.8 947.8
930.9 898.9 860.7 815.4 762.1 718.6 676 643.1 621.8 612.9
601.4 576.5 536.5 485.9 425.5 362.4 303.8 252.3 203.4 159
113.7 64 27.5 4.4 0 0 0
1785.4 1507.4 1271.1 1078.3 951.3 888.3 855.4 827 795 759.5
727.5 701.7 672.4 648.4 620 591.6 561.4 522.3 478.8 442.4
405 371.3 342 318.9 293.1 261.1 225.6 190.1 151.9 116.4
79.1 49.7 24 0.9 0 0 0
1785.4 1494.1 1247.1 1049 915.8 844.7 801.2 759.5 719.5 679.5
641.3 608.5 577.4 546.3 517.9 490.3 461 430.8 402.4 372.2
343.8 318.9 296.7 272.7 244.3 219.4 191 159 122.6 90.6
65.7 39.1 13.3 0 0 0 0
1785.4 1506.5 1255.1 1053.5 909.6 826.1 770.1 727.5 691.1 655.5
620 586.3 551.6 520.5 492.1 463.7 434.4 402.4 370.4 337.5
309.1 285.1 264.7 246.9 229.2 209.6 183 153.7 127.9 105.7
81.7 56 20.4 0 0 0 0
1785.4 1513.6 1264 1059.7 906 804.8 745.3 707.1 673.3 637.8
604 570.3 540.1 511.6 485 456.6 428.1 396.2 364.2 332.2
303.8 283.4 266.5 252.3 235.4 212.3 181.2 155.4 135.9 115.5
90.6 60.4 24 7.1 0 0 0
1785.4 1513.6 1273.8 1067.7 903.4 787.9 724.8 688.4 654.6 620.9
583.6 551.6 524.1 493.9 464.6 435.2 405 374.8 344.6 316.2
293.1 278 263.8 248.7 225.6 193.6 154.6 135.9 116.4 95
69.3 36.4 15.1 3.6 0 0 0
1785.4 1543.8 1312 1105 925.6 791.4 720.4 682.2 648.4 620
587.1 556.1 525.9 496.5 466.3 437 406.8 377.5 350 325.1
304.7 288.7 272.7 253.2 224.7 179.4 135 116.4 97.7 77.3
55.1 32 16.9 7.1 1.8 0 0
1785.4 1561.6 1337.7 1130.8 945.1 803.9 724.8 683.1 650.2 620
588.9 558.7 529.4 500.1 471.7 443.2 413.9 385.5 358.9 334.9
314.4 297.6 279.8 257.6 226.5 179.4 133.2 114.6 95 75.5
52.4 31.1 17.8 8.9 4.4 0 0
1785.4 1568.7 1354.6 1153 962.9 826.1 728.4 687.5 651.1 625.3
596 566.7 538.3 509.9 482.3 455.7 427.3 398.8 372.2 345.5
324.2 306.5 287.8 267.4 229.2 182.1 141.2 123.5 103 82.6
58.6 35.5 21.3 13.3 8 3.6 0
1785.4 1618.4 1431.9 1239.1 1048.1 880.3 762.1 696.4 660.9 632.4
606.7 580 553.4 526.7 499.2 471.7 444.1 415.7 389.9 365.1
342.9 322.4 302 278.9 250.5 214.1 168.8 143.9 122.6 101.3
77.3 48.9 30.2 19.5 14.2 7.1 0
1785.4 1655.7 1502.1 1330.6 1147.6 973.5 827.9 718.6 664.4 632.4
606.7 580.9 555.2 528.5 501.9 473.4 443.2 415.7 389.1 364.2
343.8 322.4 300.2 275.4 247.8 217.6 183 153.7 132.4 111
88.8 64 32.9 19.5 12.4 6.2 0
1785.4 1691.3 1583.8 1447.9 1296 1129 965.5 808.3 689.3 638.7
608.5 580.9 555.2 528.5 500.1 472.6 443.2 413.9 385.5 355.3
326.9 300.2 275.4 252.3 232.7 209.6 181.2 151 122.6 100.4
80.8 60.4 33.8 15.1 8 2.7 0
1785.4 1748.1 1696.6 1617.5 1489.6 1343.1 1196.5 1047.3 853.6 698.2
624.4 589.8 561.4 533.8 507.2 479.7 451.2 422.8 393.5 362.4
333.1 303.8 277.1 252.3 228.3 203.4 176.8 151 122.6 93.3
71.9 50.6 32 16.9 8 3.6 0
1785.4 1806.7 1817.4 1806.7 1745.4 1649.5 1535.8 1409.7 1248 1039.3
823.4 663.5 587.1 552.5 526.7 501.9 475.2 452.1 429.9 403.3
376.6 343.8 310.9 280.7 256.7 233.6 256.7 269.1 203.4 162.6
107.5 79.1 45.3 22.2 10.7 5.3 0
1785.4 1864.5 1941.7 2004.8 2029.7 2010.1 1947.1 1864.5 1787.2 1694.8
1553.6 1361.7 1137 907.8 722.2 623.6 595.1 573.8 536.5 502.8
477 453.9 421 397.1 418.4 434.4 366 278 168.8 126.1
94.2 68.4 46.2 26.6 13.3 4.4 0
1785.4 1923.1 2067.9 2202.9 2303.3 2361 2364.6 2331.7 2300.6 2290.8
2284.6 2258 2205.6 2139.8 2056.3 1959.5 1837.8 1721.5 1680.6 1833.4
2164.7 2480 2527.1 2190.5 1545.6 915.8 541 340.2 235.4 172.3
130.6 94.2 64 36.4 14.2 3.6 0
1785.4 1979.9 2183.3 2385 2553.8 2662.1 2713.6 2731.4 2749.2 2780.3
2828.2 2890.4 2965 3033.4 3101.8 3153.3 3235 3381.6 3655.2 4102.9
4683.8 5313.6 5928.3 6400.8 6455.9 6012.6 5161.7 4032.7 2815.8 1759.6
1022.4 608.5 346.4 130.6 40 1.8 0
1785.4 2000.4 2235.8 2469.4 2663 2790.9 2854.9 2882.4 2908.2 2943.7
2992.6 3051.2 3127.6 3204.8 3288.3 3402 3565.5 3803.5 4155.3 4642.9
5290.5 6145 7310.4 8756.5 9689.2 9463.5 8771.6 7819.4 6791.7 5816.3
4818.8 3718.3 2544.9 1495.8 606.7 152.8 0
1785.4 2015.5 2271.3 2537.8 2749.2 2887.7 2956.1 2976.6 2987.2 2992.6
3005.9 3023.6 3046.7 3056.5 3087.6 3156.9 3278.6 3472.2 3785.8 4246.8
4867.7 5733.7 7036.8 8951.9 11498.6 12308.6 11654.9 10879.4 10021.4 9127.8
7809.6 6102.4 4253 2589.3 1022.4 326.9 0
1785.4 2049.2 2351.2 2659.5 2914.4 3068.9 3113.4 3085.8 3020.1 2925
2820.2 2719.9 2620.4 2528 2482.7 2536.9 2773.2 3192.4 3699.6 4174.8
4625.2 5150.1 5867.9 6902.7 8884.4 11257.8 10773.7 9623.4 8868.4 8351.4
7615.1 6550 5117.3 3561.9 1392.8 229.2 0
1785.4 2067 2433.8 2769.6 3037.9 3168.4 3165.8 3053 2874.4 2686.1
2507.6 2358.3 2242.9 2175.4 2242 2573.3 3137.3 3826.6 4554.1 5320.7
6159.2 6957.8 7719.9 8603.7 9910.3 11578.5 11902.7 11042.9 10078.2 9089.6
7915.3 6338.6 4471.5 2164.7 847.4 95 0
1785.4 2094.5 2451.6 2805.1 3078.7 3210.2 3154.2 2955.2 2703.9 2502.2
2322.8 2179.8 2077.6 2054.5 2247.3 2758.1 3516.6 4469.7 5644.9 7073.2
8639.2 10249.7 11859.2 13306.2 14950.3 16462.2 16845 16153 14834 13074.3
10760.4 7574.2 4915.6 2718.1 1311.1 151.9 0
1785.4 2096.3 2456 2805.1 3069.8 3187.1 3130.2 2936.6 2687 2463.2
2283.7 2143.4 2051 2064.3 2332.6 2934.8 3803.5 4942.3 6389.3 8036.1
9714.9 11358.2 13011.3 14714.9 16641.6 18042.4 18121.4 17016.4 15090.7 12543.1
9880.1 7338.8 4795.7 2790 1105.9 139.5 0
1785.4 2096.3 2447.2 2783.8 3026.3 3137.3 3124 2998.8 2806 2594.6
2406.3 2266 2169.1 2161.1 2372.5 2902 3678.3 4606.5 5691.1 6893.8
8095.6 9302.8 10462.8 11628.2 13225.3 14790.4 15208.8 14429.8 13105.4 11381.3
9456.4 7329.9 5520.5 3287.5 1248 110.1 0
1785.4 2072.3 2399.2 2705.6 2927.7 3041.4 3077.8 3057.4 2973 2846
2704.8 2568.9 2451.6 2388.5 2447.2 2734.1 3255.5 3927.9 4644.7 5309.1
5950.5 6513.6 7044.8 7787.4 9199.7 10618.3 10435.3 9230.8 8118.7 7135.4
5907.8 4439.5 2978.3 1448.8 406.8 49.7 0
1785.4 2071.4 2363.7 2632.8 2827.3 2935.7 2997.9 3037.9 3058.3 3064.5
3053.8 3023.6 2986.3 2945.5 2939.3 3011.2 3231.5 3617 4157.1 4771.7
5476.1 6350.2 7504.9 9004.3 10580.1 10876.8 9226.4 7130.1 5244.3 3818.6
2997 2189.6 1588.2 934.5 260.3 10.7 0
1785.4 2022.6 2268.6 2495.1 2660.3 2759.8 2833.6 2897.5 2957 3032.5
3114.2 3196 3299.9 3399.4 3534.4 3736 4026.5 4441.3 5069.3 5925.6
6972 8186.2 9628.8 11241.8 11820.1 10968.3 8954.6 6719.7 4538.1 3273.2
2368.1 1580.2 951.3 219.4 5.3 0 0
1785.4 2017.2 2248.2 2443.6 2592.8 2683.4 2750.1 2819.3 2885.1 2960.6
3053 3152.4 3275.9 3410.9 3579.7 3820.4 4152.6 4602.1 5195.4 5954.9
6938.2 8116.9 9209.5 9843.7 9722.9 8792 7067 5127 3290.1 2338.8
1614 1011.7 563.2 122.6 0 0 0
